• Ball Rollers (Ball Transfers)

BRAPS-N

Ball Roller Units - Press Fit Type

Dimension Drawing

BRAPS-NBall Roller Units - Press Fit Type寸法図

BRAPS-NBall Roller Units - Press Fit Type寸法図

BRAPS-NBall Roller Units - Press Fit Type寸法図

Specs/CAD

Part Number Ball Roller Pack Part No. Withstand Load of
One Ball Roller (N)
Qty per Pack Mass
(g)
CAD
Download
RFQ
BRAPS-200-N BRUPS-24-N 69 1 566 CAD RFQ
BRAPS-400-N BRUPS-24-N 69 1 1139 CAD RFQ
BRAPS-600-N BRUPS-24-N 69 1 1717 CAD RFQ

Characteristics

  • This unit product combines BRUPS(Press fit type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
  • The bodies of the ball rollers are pressed in the frame, so the height can be reduced.
  • BRAPS-S uses BRUPS-S ball rollers, which are all stainless steel.
  • The main ball of BRAPS-N is made of polyacetal. Workpiece is not damaged.

Material/Finish

BRAPS-N
Frame A6063
Anodized
Ball Roller Body SUS304
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Product List

Most Read