• Functional Levers

LRG

Plastic Grip Lever

Dimension Drawing

LRGPlastic Grip Lever寸法図

Specs/CAD

Unit : mm

Part Number M(coarse) Lm L A B G Mass
(g)
CAD RFQ
LRG-6-63 M6 12 63 8 17 38 25 CAD RFQ
LRG-6-80 M6 12 80 8 17 38 32 CAD RFQ
LRG-6-100 M6 12 100 8 17 38 40 CAD RFQ
LRG-8-80 M8 20 80 10 21 50 53 CAD RFQ
LRG-8-100 M8 20 100 10 21 50 65 CAD RFQ
LRG-8-125 M8 20 125 10 21 50 81 CAD RFQ
LRG-10-100 M10 25 100 12 25 65 97 CAD RFQ
LRG-10-125 M10 25 125 12 25 65 119 CAD RFQ
LRG-10-160 M10 25 160 12 25 65 149 CAD RFQ
LRG-12-125 M12 30 125 14 28 85 163 CAD RFQ
LRG-12-160 M12 30 160 14 28 85 205 CAD RFQ
LRG-12-200 M12 30 200 14 28 85 253 CAD RFQ

Material/Finish

LRG
Lever Part Steel
Matte Chrome Plating
Grip Phenol Resin (Black)

Characteristics

  • The grip is made of phenol resin. It is highly durable.
  • There are two types of the lever part material.
    LRG----Made of steel
    LRGS----Made of stainless steel