• Handles

F-N

Flat Handwheel

Dimension Drawing

F-NFlat Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D A s d L Mass
(g)
Number of Spokes CAD
Download
RFQ
F-80-N 80 14 10 24 24 430 3 CAD RFQ
F-100-N 100 15 10 30 25 580 3 CAD RFQ
F-125-N 125 16 12 33 28 810 3 CAD RFQ
F-140-N 140 17 13 35 30 1360 3 CAD RFQ
F-160-N 160 18 14 37 32 1410 3 CAD RFQ
F-200-N 200 24 17 43 41 2330 3 CAD RFQ
F-250-N 250 25 17 50 42 4030 5 CAD RFQ
F-315-N 315 28 21 60 49 7150 5 CAD RFQ

Material/Finish

F
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    F----With grip mounting hole
    F-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Service

Product List

Most Read