Hexagonpost
About Hexagonpost
Hexagon posts are hexagonal posts which can be mounted and removed with wrenches or monkey wrenches.
They are also called hex spacers or hex standoff spacers.
Some types have a male screw at one end and a female screw at the other, while others have female screws at both ends, enabling selection by application.
NBK offers hexagon posts in steel and stainless steel.
The wide range of sizes available includes screw diameters from M3 to M8 and lengths from 15 mm to 150 mm.
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data