NBK logo

Hexagonpost

About Hexagonpost

Hexagon posts are hexagonal posts which can be mounted and removed with wrenches or monkey wrenches.
They are also called hex spacers or hex standoff spacers.
Some types have a male screw at one end and a female screw at the other, while others have female screws at both ends, enabling selection by application.
NBK offers hexagon posts in steel and stainless steel.
The wide range of sizes available includes screw diameters from M3 to M8 and lengths from 15 mm to 150 mm.

Image Hexagon Post Hexagon Post Hex Standoffs - Stainless Steel SUS316L Hexagon Post Hexagon Post Hex Posts with Ventilation Hole Plastic Standoff - RENY Plastic Standoff - PEEK
Part Name Hexagon Post Hexagon Post Hex Standoffs - Stainless Steel SUS316L Hexagon Post Hexagon Post Hex Posts with Ventilation Hole Plastic Standoff - RENY Plastic Standoff - PEEK
Part Number SHA-EL SHAS SHAL SHB-EL SHBS SHVAS SPA-HA SPE-HB
Feature Steel
Male Screw and Female Screw on the Opposite side
Stainless Steel
Male Screw and Female Screw on the Opposite side
Stainless Steel
One Side Male Screw / One Side Female Screw
Steel
Female Screw on Both side
Stainless Steel
Female Screw on Both side
Stainless Steel
Single - end Female Screw Type
RENY
High Strength
High Specific Strength
PEEK
Chemical Resistance
Heat Resistance
Thread Size M3 ~ M8 M3 ~ M8 M5 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M8 M3 ~ M4 M3 ~ M8
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List SHA-M3-EL SHA-M4-EL SHA-M5-EL SHA-M6-EL SHA-M8-EL SHAS-M3 SHAS-M4 SHAS-M5 SHAS-M6 SHAS-M8 SHAL-M5 SHAL-M6 SHAL-M8 SHB-M3-EL SHB-M4-EL SHB-M5-EL SHB-M6-EL SHB-M8-EL SHBS-M3 SHBS-M4 SHBS-M5 SHBS-M6 SHBS-M8 SHVAS-M3 SHVAS-M4 SHVAS-M5 SHVAS-M6 SHVAS-M8 SPA-M3-HA SPA-M4-HA SPE-M3-HB SPE-M4-HB SPE-M5-HB SPE-M6-HB SPE-M8-HB