Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SHA-M5-20-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 20 | 8.2 | 3.86 | CAD | Cart |
SHA-M5-25-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 25 | 10.3 | 3.86 | CAD | Cart |
SHA-M5-30-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 30 | 12.4 | 3.86 | CAD | Cart |
SHA-M5-35-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 35 | 14.5 | 3.86 | CAD | Cart |
SHA-M5-40-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 40 | 16.7 | 3.86 | CAD | Cart |
SHA-M5-45-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 45 | 18.8 | 3.86 | CAD | Cart |
SHA-M5-50-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 50 | 20.9 | 3.86 | CAD | Cart |
SHA-M5-60-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 60 | 25.1 | 4.24 | CAD | Cart |
SHA-M5-70-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 70 | 29.3 | 4.24 | CAD | Cart |
SHA-M5-80-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 80 | 33.6 | 4.24 | CAD | Cart |
SHA-M5-90-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 90 | 37.8 | 4.24 | CAD | Cart |
SHA-M5-100-EL | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 100 | 42 | 4.24 | CAD | Cart |
Material/Finish
SHA-EL Made of Steel |
|
---|---|
Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.