Specs/CAD
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SHA-M6-25-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 25 | 16 | 5.90 | CAD | Cart |
SHA-M6-30-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 30 | 19.4 | 5.90 | CAD | Cart |
SHA-M6-35-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 35 | 22.7 | 5.90 | CAD | Cart |
SHA-M6-40-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 40 | 26.1 | 5.90 | CAD | Cart |
SHA-M6-45-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 45 | 29.4 | 5.90 | CAD | Cart |
SHA-M6-50-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 50 | 32.8 | 5.90 | CAD | Cart |
SHA-M6-60-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 60 | 39.5 | 6.49 | CAD | Cart |
SHA-M6-70-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 70 | 46.2 | 6.49 | CAD | Cart |
SHA-M6-80-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 80 | 53 | 6.49 | CAD | Cart |
SHA-M6-90-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 90 | 60 | 6.49 | CAD | Cart |
SHA-M6-100-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 100 | 66.4 | 6.49 | CAD | Cart |
SHA-M6-120-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 120 | 80 | 7.66 | CAD | Cart |
SHA-M6-150-EL | M6 | 1 | 10 | 11.5 | 9 | 12 | 150 | 100 | 7.66 | CAD | Cart |
Material/Finish
SHA-EL Made of Steel |
|
---|---|
Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.