Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SHAS-M3-15 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 15 | 3.5 | 4.33 | CAD | Cart |
SHAS-M3-20 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 20 | 4.7 | 4.33 | CAD | Cart |
SHAS-M3-25 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 25 | 5.9 | 4.33 | CAD | Cart |
SHAS-M3-30 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 30 | 7.2 | 4.33 | CAD | Cart |
SHAS-M3-35 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 35 | 8.4 | 4.33 | CAD | Cart |
SHAS-M3-40 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 40 | 9.6 | 4.33 | CAD | Cart |
Material/Finish
SHAS Made of Stainless Steel |
|
---|---|
Main body | SUS304 |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.