Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|
SHAS-M6-25 | M6 | 1 | 10 | 11.5 | 9 | 12 | 25 | 16 | 5.50 | CAD | Cart |
SHAS-M6-30 | M6 | 1 | 10 | 11.5 | 9 | 12 | 30 | 19.4 | 5.50 | CAD | Cart |
SHAS-M6-35 | M6 | 1 | 10 | 11.5 | 9 | 12 | 35 | 22.7 | 5.50 | CAD | Cart |
SHAS-M6-40 | M6 | 1 | 10 | 11.5 | 9 | 12 | 40 | 26.1 | 5.50 | CAD | Cart |
SHAS-M6-45 | M6 | 1 | 10 | 11.5 | 9 | 12 | 45 | 29.4 | 5.50 | CAD | Cart |
SHAS-M6-50 | M6 | 1 | 10 | 11.5 | 9 | 12 | 50 | 32.8 | 5.50 | CAD | Cart |
SHAS-M6-60 | M6 | 1 | 10 | 11.5 | 9 | 12 | 60 | 39.5 | 6.01 | CAD | Cart |
SHAS-M6-70 | M6 | 1 | 10 | 11.5 | 9 | 12 | 70 | 46.2 | 6.01 | CAD | Cart |
SHAS-M6-80 | M6 | 1 | 10 | 11.5 | 9 | 12 | 80 | 53 | 6.01 | CAD | Cart |
SHAS-M6-90 | M6 | 1 | 10 | 11.5 | 9 | 12 | 90 | 60 | 6.01 | CAD | Cart |
SHAS-M6-100 | M6 | 1 | 10 | 11.5 | 9 | 12 | 100 | 66.4 | 6.01 | CAD | Cart |
SHAS-M6-120 | M6 | 1 | 10 | 11.5 | 9 | 12 | 120 | 80 | 6.72 | CAD | Cart |
SHAS-M6-150 | M6 | 1 | 10 | 11.5 | 9 | 12 | 150 | 100 | 7.10 | CAD | Cart |
Material/Finish
SHAS Made of Stainless Steel |
|
---|---|
Main body | SUS304 |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.