• Knobs

KF

Plastic Star Knob

Dimension Drawing

KFPlastic Star Knob寸法図

Specs/CAD

Select

M(coarse)
All
M5
M6
M8
M10
M12
Lm
All
25
30
40
Color
All
BK
RD

Unit : mm

Part Number D M(coarse) Lm H s d Mass
(g)
Color CAD RFQ
KF-25-BK 25 M5 25 15 6 11 11 BK CAD RFQ
KF-25-RD 25 M5 25 15 6 11 11 RD CAD RFQ
KF-33-BK 33 M6 30 16.5 7 12 17 BK CAD RFQ
KF-33-RD 33 M6 30 16.5 7 12 17 RD CAD RFQ
KF-40-BK 40 M8 40 19 7.5 18 37 BK CAD RFQ
KF-40-RD 40 M8 40 19 7.5 18 37 RD CAD RFQ
KF-45-BK 45 M10 40 22 9 22 60 BK CAD RFQ
KF-50-BK 50 M12 40 22 9 23 80 BK CAD RFQ
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
KF
knob Nylon 6 (Various Color)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Male / female screw can be selected by a product code.
    KF---- Male Screw
    KGC---- Female Screw
  • There are two color variations. They can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Black
RD Red