• Knobs

KF

Plastic Star Knob

Dimension Drawing

KFPlastic Star Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
M12
Lm
All
25
30
40
Color
All
BK
RD

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
Color CAD
Download
RFQ
KF-25-BK 25 M5 0.8 25 15 6 11 11 BK CAD RFQ
KF-25-RD 25 M5 0.8 25 15 6 11 11 RD CAD RFQ
KF-33-BK 33 M6 1 30 16.5 7 12 17 BK CAD RFQ
KF-33-RD 33 M6 1 30 16.5 7 12 17 RD CAD RFQ
KF-40-BK 40 M8 1.25 40 19 7.5 18 37 BK CAD RFQ
KF-40-RD 40 M8 1.25 40 19 7.5 18 37 RD CAD RFQ
KF-45-BK 45 M10 1.5 40 22 9 22 60 BK CAD RFQ
KF-50-BK 50 M12 1.75 40 22 9 23 80 BK CAD RFQ
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
KF
knob Nylon 6 (Various Color)
Thread Part SS400
Trivalent Chromate Treatment

Characteristics

  • Male / female screw can be selected by a product code.
    KF---- Male Screw
    KGC---- Female Screw
  • There are two color variations. They can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Black
RD Red

Related Service

Product List

Most Read