• Knobs

KLF

Long Dimple Knobs

  • Won the Good Design Award

Dimension Drawing

KLFLong Dimple Knobs寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
CAD
Download
RFQ
KLF-20-M5 20 M5 0.8 10 25 12 13 10 CAD RFQ
KLF-20-M6 20 M6 1 14 25 12 13 9 CAD RFQ
KLF-25-M5 25 M5 0.8 15 28 15 16 20 CAD RFQ
KLF-25-M6 25 M6 1 15 28 15 16 19 CAD RFQ
KLF-25-M8 25 M8 1.25 18 28 15 16 15 CAD RFQ
KLF-32-M6 32 M6 1 18 32 17 20 41 CAD RFQ
KLF-32-M8 32 M8 1.25 18 32 17 20 38 CAD RFQ
KLF-32-M10 32 M10 1.5 20 32 17 20 33 CAD RFQ
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
KLF
Knob Nylon 6 (Matte Black)
Thread Part Steel
Trivalent Chromate Treatment

Characteristics

  • High quality / high-precision. Soft impression of matte black.
  • Convenient long size.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KLM Male Screw Made of Steel
KLMS Male Screw Made of Stainless Steel
KLF Female Screw Made of Steel
KLFS Female Screw Made of Stainless Steel

Related Products

Low-height dimple knob KDMKDMSKDFKDFS is available.
KDMKDMSKDFKDFS

KLFLong Dimple Knobs


Related Service

Product List

Most Read