• Knobs

KRF

Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRFDimple Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
SEMI Standard Compliance
All
-

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
SEMI Standard Compliance CAD
Download
Cart
KRF-25-M4 25 M4 0.7 8 19 8 13 13 - CAD RFQ
KRF-32-M5 32 M5 0.8 10 22 10 15 15 - CAD RFQ
KRF-32-M6 32 M6 1 10 22 10 15 15 - CAD RFQ
KRF-40-M6 40 M6 1 14 25 11 17 17 - CAD RFQ
KRF-40-M8 40 M8 1.25 14 25 11 17 15 - CAD RFQ
KRF-50-M8 50 M8 1.25 18 30 13.5 20 27 - CAD RFQ
KRF-50-M10 50 M10 1.5 19 30 13.5 20 24 - CAD RFQ
KRF-63-M10 63 M10 1.5 20 35 15 23 55 CAD RFQ
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
KRF
Knob Nylon 6 (Matte Black)
Thread Part Steel
Trivalent Chromate Treatment

Characteristics

  • Three types: Male Screw KRMKRMS / Female Screw KRFKRFS / Reamer Bore KRR.
  • The reamer hole KRR hub has a guide hole for the fixing pin.
  • A rich variety of thread sizes from M4 to M10 are available.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KRM Male Screw Made of Steel
KRMS Male Screw Made of Stainless Steel
KRF Female Screw Made of Steel
KRFS Female Screw Made of Stainless Steel
KRR Reamer Bore Made of Steel

Related Service

Product List

Most Read