• Knobs

KRMS

Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRMSDimple Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
Lm
All
10
16
20
25
30
50

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm H s d Mass
(g)
CAD
Download
RFQ
KRMS-32-M5-10 32 M5 0.8 10 22 10 15 11 CAD RFQ
KRMS-32-M5-16 32 M5 0.8 16 22 10 15 12 CAD RFQ
KRMS-32-M5-20 32 M5 0.8 20 22 10 15 12 CAD RFQ
KRMS-40-M6-10 40 M6 1 10 25 11 17 16 CAD RFQ
KRMS-40-M6-16 40 M6 1 16 25 11 17 18 CAD RFQ
KRMS-40-M6-20 40 M6 1 20 25 11 17 18 CAD RFQ
KRMS-40-M6-25 40 M6 1 25 25 11 17 19 CAD RFQ
KRMS-50-M8-16 50 M8 1.25 16 30 13.5 20 29 CAD RFQ
KRMS-50-M8-20 50 M8 1.25 20 30 13.5 20 31 CAD RFQ
KRMS-50-M8-25 50 M8 1.25 25 30 13.5 20 33 CAD RFQ
KRMS-50-M8-30 50 M8 1.25 30 30 13.5 20 35 CAD RFQ
KRMS-63-M10-30 63 M10 1.5 30 35 15 23 61 CAD RFQ
KRMS-63-M10-50 63 M10 1.5 50 35 15 23 73 CAD RFQ
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
KRMS
knob Nylon 6 (Matte Black)
Thread Part SUSXM7

Characteristics

  • Three types: Male Screw KRMKRMS / Female Screw KRFKRFS / Reamer Bore KRR.
  • The reamer hole KRR hub has a guide hole for the fixing pin.
  • A rich variety of thread sizes from M4 to M10 are available.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KRM Male Screw Made of Steel
KRMS Male Screw Made of Stainless Steel
KRF Female Screw Made of Steel
KRFS Female Screw Made of Stainless Steel
KRR Reamer Bore Made of Steel

Related Service

Product List

Most Read