• Knobs

KRR

Dimple Knob

  • Won the Good Design Award

Dimension Drawing

KRRDimple Knob寸法図

Specs/CAD

Select

C
All
8
10
12

Unit : mm

Part Number D C Lc H C d2 d f h s Mass
(g)
CAD
Download
RFQ
KRR-40-R8 40 8 15 25 8 19 14 7 9 11 27 CAD RFQ
KRR-50-R10 50 10 19 32 10 22 17 8 13 15.5 47 CAD RFQ
KRR-63-R12 63 12 23 40 12 26 21 10 17 20 91 CAD RFQ
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
KRR
knob Nylon 6 (Matte Black)
Hub SS400
Ferrosoferric Oxide Film (Black)

Characteristics

  • Three types: Male Screw KRMKRMS / Female Screw KRFKRFS / Reamer Bore KRR.
  • The reamer hole KRR hub has a guide hole for the fixing pin.
  • A rich variety of thread sizes from M4 to M10 are available.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KRM Male Screw Made of Steel
KRMS Male Screw Made of Stainless Steel
KRF Female Screw Made of Steel
KRFS Female Screw Made of Stainless Steel
KRR Reamer Bore Made of Steel

Related Service

Product List

Most Read