• Plungers

PSP

Short Stroke Plunger

Hints for Correctly Using NBK Products


Dimension Drawing

PSPShort Stroke Plungers寸法図

*1: Use a slotted screwdriver with PSP-3PSP-4BPSP-4.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
10
15
24
13
20
27
25
30
12
35
43
Type
All
Light Load
Heavy Load
Super Heavy Load

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch s L L1 D a B Applicable Ball Button Applicable Wrench*1 Load (N)
Min./Max.
Mass
(g)
Anti-
Loosening
Type CAD
Download
RFQ
PSP-3-1.5 M3 0.5 1.5 10 - 1.1 0.5 0.9 BB-4 - 0.49/1 0.3 No Light Load CAD RFQ
PSP-3-3 M3 0.5 3 15 - 1.1 0.5 0.9 BB-4 - 0.29/1 0.6 No Light Load CAD RFQ
PSP-4-2 M4 0.7 2 15 - 1.6 0.7 1.3 BB-4 - 1/2 0.7 No Light Load CAD RFQ
PSP-4-4 M4 0.7 4 24 - 1.6 0.7 1.3 BB-4 - 0.59/2 1.6 No Light Load CAD RFQ
PSP-5B-3 M5 0.8 3 13 - 2 1.2 1.5 BB-5 PPW-5 1/7.8 1.2 Yes Light Load CAD RFQ
PSP-5-3 M5 0.8 3 20 - 2 1.2 1.5 BB-5 PPW-5 2/9.8 2 Yes Light Load CAD RFQ
PSP-5-5 M5 0.8 5 27 - 2 1.2 1.5 BB-5 PPW-5 2/9.8 3 Yes Light Load CAD RFQ
PSP-6-3 M6 1 3 25 - 2.5 1.6 2 BB-6 PPW-6 2.9/9.8 3 Yes Light Load CAD RFQ
PSP-6-5 M6 1 5 30 - 2.5 1.6 2 BB-6 PPW-6 2/9.8 4 Yes Light Load CAD RFQ
PSP-8-3 M8 1.25 3 25 - 3.1 2.2 2.5 BB-8 PPW-8 5.9/9.8 6 Yes Light Load CAD RFQ
PSP-8-4 M8 1.25 4 25 - 3.1 2.2 2.5 BB-8 PPW-8 2.9/9.8 6 Yes Light Load CAD RFQ
PSP-8-5 M8 1.25 5 27 - 3.1 2.2 2.5 BB-8 PPW-8 2/9.8 9 Yes Light Load CAD RFQ
PSP-10-5 M10 1.5 5 30 - 3.8 2.2 3 BB-8 PPW-10 2.9/15 11 Yes Light Load CAD RFQ
PSP-12-5 M12 1.75 5 30 - 5.5 2.5 4 BB-10 PPW-12 2/9.8 15 Yes Light Load CAD RFQ
PSP-3-1.5-S M3 0.5 1.5 10 - 1.1 0.5 0.9 BB-4 - 0.49/2.9 0.3 No Heavy Load CAD RFQ
PSP-3-3-S M3 0.5 3 15 - 1.1 0.5 0.9 BB-4 - 0.78/2.9 0.6 No Heavy Load CAD RFQ
PSP-4B-2-S M4 0.7 2 12 - 1.6 0.7 1.3 BB-4 - 2/9.8 0.7 No Heavy Load CAD RFQ
PSP-4-2-S M4 0.7 2 15 - 1.6 0.7 1.3 BB-4 - 2.9/8.8 0.7 No Heavy Load CAD RFQ
PSP-4-4-S M4 0.7 4 24 - 1.6 0.7 1.3 BB-4 - 2/8.8 1.6 No Heavy Load CAD RFQ
PSP-5-3-S M5 0.8 3 20 - 2 1.2 1.5 BB-5 PPW-5 3.9/20 2 Yes Heavy Load CAD RFQ
PSP-5-5-S M5 0.8 5 27 - 2 1.2 1.5 BB-5 PPW-5 2.9/19.6 3 Yes Heavy Load CAD RFQ
PSP-6-3-S M6 1 3 25 - 2.5 1.6 2 BB-6 PPW-6 7.8/25 3 Yes Heavy Load CAD RFQ
PSP-6-5-S M6 1 5 30 - 2.5 1.6 2 BB-6 PPW-6 4.9/29.4 4 Yes Heavy Load CAD RFQ
PSP-8-3-S M8 1.25 3 25 - 3.1 2.2 2.5 BB-8 PPW-8 14.7/29.4 6 Yes Heavy Load CAD RFQ
PSP-8-4-S M8 1.25 4 25 - 3.1 2.2 2.5 BB-8 PPW-8 7.8/29 6 Yes Heavy Load CAD RFQ
PSP-8-5-S M8 1.25 5 27 - 3.1 2.2 2.5 BB-8 PPW-8 7.8/29.4 9 Yes Heavy Load CAD RFQ
PSP-10-5-S M10 1.5 5 30 - 3.8 2.2 3 BB-8 PPW-10 9.8/49 11 Yes Heavy Load CAD RFQ
PSP-12-5-S M12 1.75 5 30 - 5.5 2.5 4 BB-10 PPW-12 9.8/49 15 Yes Heavy Load CAD RFQ
PSP-8-3-Z M8 1.25 3 27 27 3.1 2.2 2.5 BB-8 PPW-8 35.3/41.2 7 Yes Super Heavy Load CAD RFQ
PSP-8-5-Z M8 1.25 5 35 30 3.1 2.2 2.5 BB-8 PPW-8 14.7/41.2 10 Yes Super Heavy Load CAD RFQ
PSP-10-5-Z M10 1.5 5 35 30 3.8 2.2 3 BB-8 PPW-10 15.7/62.8 11 Yes Super Heavy Load CAD RFQ
PSP-12-5-Z M12 1.75 5 43 35 5.5 2.5 4 BB-10 PPW-12 37.2/98.1 21 Yes Super Heavy Load CAD RFQ

*1: Use a slotted screwdriver with PSP-3PSP-4BPSP-4.
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
PSP PSP-S PSP-Z
Main Body SCM435
Ferrosoferric Oxide Film (Black)
SCM435
Ferrosoferric Oxide Film (Black)
SCM435
Electroless Nickel Plating
Hex Socket Set Screw Equivalent to SCM435
Ferrosoferric Oxide Film (Black)
Equivalent to SCM435
Ferrosoferric Oxide Film (Black)
Equivalent to SCM435
Ferrosoferric Oxide Film (Black)
Pin S45C (Hardness: 57 - 63 HRC)
Trivalent Chromate Treatment
S45C (Hardness: 57 - 63 HRC)
Ferrosoferric Oxide Film (Black)
S45C (Hardness: 57 - 63 HRC)
Ferrosoferric Oxide Film (Black)
Spring SWPB SWPB SWPB
Anti-Loosening Epoxy Resin Microcapsule Epoxy Resin Microcapsule Epoxy Resin Microcapsule

Characteristics

  • Coated with a sealed microcapsule containing loosening-prevention agent (excluding M3/M4).
  • We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
  • Pin materials and load types can be selected by a product code.
Product Code Pin Material Load Type
PSP Steel Light Load
PSP-N Plastic Light Load
PSP-S Steel Heavy Load
PSP-Z Steel Super Heavy Load

Precautions for Use

Install and remove from the pin side by using the plunger wrench PPW.
If a hex socket is used, the hex socket set screw attached to the main body may detach.

Related Products

Short stroke plunger made of stainless steel PSPS is available.
PSPSPSPS-N

PSPShort Stroke Plunger

A dedicated plunger wrench PPW for mounting or removal from the pin side is available.
PPW

PSPShort Stroke Plunger


Product List

Most Read