Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions112
Image Plastic Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull
Part Name Plastic Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull
Part Number UUDF-26-112-BK UUDF-26-112-BL UUDF-26-112-OR UUDF-26-112-SG UUDF-26-112-YW
Feature Universal Design Universal Design Universal Design Universal Design Universal Design
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Plastic Plastic Plastic Plastic Plastic
Surface BK BL OR SG YW
Mounting Dimensions 112mm 112mm 112mm 112mm 112mm
Height 57mm 57mm 57mm 57mm 57mm
CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Pulls