Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions120
Image Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Steel U - shaped Pull
Part Name Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Steel U - shaped Pull
Part Number UNF-120-CR UNFS-120 UNFA-120-BF UNFA-120-BK UNF-120-CR-W UNFS-120-W UNFA-120-BF-W UNFA-120-BK-W UNF-120H-CR
Feature Low price SUS304 Total height is low Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Aluminum Alloy Aluminum Alloy Steel Stainless Steel Aluminum Alloy Aluminum Alloy Steel
Surface CR BL BF BK CR BL BF BK CR
Mounting Dimensions 120mm 120mm 120mm 120mm 120mm 120mm 120mm 120mm 120mm
Height 37mm 37mm 37mm 37mm 38.5mm 38.5mm 38.5mm 38.5mm 45mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull
Part Name Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel Pull Stainless Steel Pull
Part Number UNFS-120H UNF-120SH-CR UNFS-120SH UNF-120H-CR-W UNFS-120H-W UNF-120SH-CR-W UNFS-120SH-W TGY-128 TGY-130
Feature Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SUS303 SUS303
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Male Screw Male Screw
Pull Part Material Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Stainless Steel Stainless Steel
Surface BL CR BL CR BL CR BL - -
Mounting Dimensions 120mm 120mm 120mm 120mm 120mm 120mm 120mm 120mm 120mm
Height 45mm 60mm 60mm 46.5mm 46.5mm 61.5mm 61.5mm 40mm 40mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stainless Steel Pull Stainless Steel Pull
Part Name Stainless Steel Pull Stainless Steel Pull
Part Number TG-128 TG-130
Feature SUS303 SUS303
Mounting Method Female Screw Female Screw
Pull Part Material Stainless Steel Stainless Steel
Surface - -
Mounting Dimensions 120mm 120mm
Height 40mm 40mm
CAD CAD CAD
Specifications Specifications Specifications

Products related to Pulls