Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions125
Image Stainless Steel Captive Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer
Part Name Stainless Steel Captive Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer
Part Number UNMS-125-SC UNF-125-CR UNFS-125 UNFA-125-BF UNFA-125-BK UNF-125-CR-W UNFS-125-W UNFA-125-BF-W UNFA-125-BK-W
Feature Captive Low price SUS304 Total height is low Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is low
Accessory Washer
Mounting Method Male Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel Aluminum Alloy Aluminum Alloy Steel Stainless Steel Aluminum Alloy Aluminum Alloy
Surface - CR BL BF BK CR BL BF BK
Mounting Dimensions 125mm 125mm 125mm 125mm 125mm 125mm 125mm 125mm 125mm
Height 37mm 37mm 37mm 37mm 37mm 38.5mm 38.5mm 38.5mm 38.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Name Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Number UNF-125H-CR UNFS-125H UNF-125SH-CR UNFS-125SH UNF-125H-CR-W UNFS-125H-W UNF-125SH-CR-W UNFS-125SH-W
Feature Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel
Surface CR BL CR BL CR BL CR BL
Mounting Dimensions 125mm 125mm 125mm 125mm 125mm 125mm 125mm 125mm
Height 45mm 45mm 60mm 60mm 46.5mm 46.5mm 61.5mm 61.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Pulls