Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions160
Image Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch
Part Name Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch Plastic Pulls - With Switch
Part Number UPIF-MS-BK UPIF-MS-BL UPIF-MS-SG UPIF-PS-G-BK UPIF-PS-G-BL UPIF-PS-G-SG UPIF-PS-R-BK UPIF-PS-R-BL UPIF-PS-R-SG
Feature With Switch With Switch With Switch With Switch With Switch With Switch With Switch With Switch With Switch
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Surface BK BL SG BK BL SG BK BL SG
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm
Height 60mm 60mm 60mm 60mm 60mm 60mm 60mm 60mm 60mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Pulls - With Key Switch Plastic Pulls - With Key Switch Plastic Pulls - With Key Switch Plastic Pulls - With LED Plastic Pulls - With LED Plastic Pulls - With LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED
Part Name Plastic Pulls - With Key Switch Plastic Pulls - With Key Switch Plastic Pulls - With Key Switch Plastic Pulls - With LED Plastic Pulls - With LED Plastic Pulls - With LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED
Part Number UPIF-KS-BK UPIF-KS-BL UPIF-KS-SG UPIF-L-BK UPIF-L-BL UPIF-L-SG UPIF-MSL-BK UPIF-MSL-BL UPIF-MSL-SG
Feature With Key Switch With Key Switch With Key Switch With LED With LED With LED With Switch and LED With Switch and LED With Switch and LED
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Surface BK BL SG BK BL SG BK BL SG
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm
Height 60mm 60mm 60mm 60mm 60mm 60mm 60mm 60mm 60mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Key Switch And LED Plastic Pulls - With Key Switch And LED Plastic Pulls - With Key Switch And LED Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull
Part Name Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Switch and LED Plastic Pulls - With Key Switch And LED Plastic Pulls - With Key Switch And LED Plastic Pulls - With Key Switch And LED Steel U - shaped Pull Stainless Steel U - shaped Pull Aluminum U - shaped Pull
Part Number UPIF-PSL-BK UPIF-PSL-BL UPIF-PSL-SG UPIF-KSL-BK UPIF-KSL-BL UPIF-KSL-SG UNF-160-CR UNFS-160 UNFA-160-BF
Feature With Switch and LED With Switch and LED With Switch and LED With Key Switch And LED With Key Switch And LED With Key Switch And LED Low price SUS304 Total height is low
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Plastic Plastic Plastic Plastic Plastic Plastic Steel Stainless Steel Aluminum Alloy
Surface BK BL SG BK BL SG CR BL BF
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm
Height 60mm 60mm 60mm 60mm 60mm 60mm 37mm 37mm 37mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull
Part Name Aluminum U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Aluminum U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull
Part Number UNFA-160-BK UNF-160-CR-W UNFS-160-W UNFA-160-BF-W UNFA-160-BK-W UNF-160H-CR UNFS-160H UNF-160SH-CR UNFS-160SH
Feature Total height is low Low price
Accessory Washer
SUS304
Accessory Washer
Total height is low
Accessory Washer
Total height is low
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Aluminum Alloy Steel Stainless Steel Aluminum Alloy Aluminum Alloy Steel Stainless Steel Steel Stainless Steel
Surface BK CR BL BF BK CR BL CR BL
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm
Height 37mm 38.5mm 38.5mm 38.5mm 38.5mm 45mm 45mm 60mm 60mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Plastic Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull
Part Name Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Plastic Pull Plastic Pull Plastic Pull Plastic Pull Plastic Pull
Part Number UNF-160H-CR-W UNFS-160H-W UNF-160SH-CR-W UNFS-160SH-W UUDF-26-160-BK UUDF-26-160-BL UUDF-26-160-OR UUDF-26-160-SG UUDF-26-160-YW
Feature Total height is higher than UNF
Accessory Washer
Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Universal Design Universal Design Universal Design Universal Design Universal Design
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Plastic Plastic Plastic Plastic Plastic
Surface CR BL CR BL BK BL OR SG YW
Mounting Dimensions 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm 160mm
Height 46.5mm 46.5mm 61.5mm 61.5mm 57mm 57mm 57mm 57mm 57mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Pulls