Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions250
Image Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer
Part Name Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull Stainless Steel U - shaped Pull Steel U - shaped Pull - with Washer
Part Number UNF-250-CR UNFS-250 UNF-250-CR-W UNFS-250-W UNF-250H-CR UNFS-250H UNF-250SH-CR UNFS-250SH UNF-250H-CR-W
Feature Low price SUS304 Low price
Accessory Washer
SUS304
Accessory Washer
Total height is higher than UNF Total height is higher than UNFS SEMI Standard SEMI Standard Total height is higher than UNF
Accessory Washer
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel Stainless Steel Steel
Surface CR BL CR BL CR BL CR BL CR
Mounting Dimensions 250mm 250mm 250mm 250mm 250mm 250mm 250mm 250mm 250mm
Height 37mm 37mm 38.5mm 38.5mm 45mm 45mm 60mm 60mm 46.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Name Stainless Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Number UNFS-250H-W UNF-250SH-CR-W UNFS-250SH-W
Feature Total height is higher than UNFS
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Mounting Method Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Steel Stainless Steel
Surface BL CR BL
Mounting Dimensions 250mm 250mm 250mm
Height 46.5mm 61.5mm 61.5mm
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications

Products related to Pulls