Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions53
Image Gum Pull
Part Name Gum Pull
Part Number UGF-63
Feature EPDM
Mounting Method Female Screw
Pull Part Material Rubber
Surface BK
Mounting Dimensions 53mm
Height 32mm
CAD CAD
Specifications Specifications

Products related to Pulls