Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions70
Image Copper Pull Gum Pull
Part Name Copper Pull Gum Pull
Part Number TF-70 UGF-80
Feature Brass EPDM
Mounting Method Female Screw Female Screw
Pull Part Material Brass Rubber
Surface CR BK
Mounting Dimensions 70mm 70mm
Height 30mm 32mm
CAD CAD CAD
Specifications Specifications Specifications

Products related to Pulls