Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select Mounting Dimensions87
Image Zinc Pull
Part Name Zinc Pull
Part Number TC-104
Feature Zinc Di-cast
Mounting Method Female Screw
Pull Part Material Zinc die cast
Surface CR
Mounting Dimensions 87mm
Height 23mm
CAD CAD
Specifications Specifications

Products related to Pulls