Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select height (H)40
Image Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull
Part Name Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull Stainless Steel Pull
Part Number TGY-128 TGY-130 TG-128 TG-130
Feature SUS303 SUS303 SUS303 SUS303
Mounting Method Male Screw Male Screw Female Screw Female Screw
Pull Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Surface - - - -
Mounting Dimensions 120mm 120mm 120mm 120mm
Height 40mm 40mm 40mm 40mm
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications

Products related to Pulls