Pulls

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select height (H)61.5
Image Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Name Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Number UNF-80SH-CR-W UNF-100SH-CR-W UNF-110SH-CR-W UNF-120SH-CR-W UNF-125SH-CR-W UNF-160SH-CR-W UNF-200SH-CR-W UNF-250SH-CR-W UNFS-80SH-W
Feature SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Steel Steel Steel Steel Steel Steel Steel Steel Stainless Steel
Surface CR CR CR CR CR CR CR CR BL
Mounting Dimensions 80mm 100mm 110mm 120mm 125mm 160mm 200mm 250mm 80mm
Height 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
Image Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Name Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer Stainless Steel U - shaped Pull - with Washer
Part Number UNFS-100SH-W UNFS-110SH-W UNFS-120SH-W UNFS-125SH-W UNFS-160SH-W UNFS-200SH-W UNFS-250SH-W
Feature SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
SEMI Standard
Accessory Washer
Mounting Method Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw Female Screw
Pull Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Surface BL BL BL BL BL BL BL
Mounting Dimensions 100mm 110mm 120mm 125mm 160mm 200mm 250mm
Height 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm 61.5mm
CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications

Products related to Pulls