• Screws

SCS-F-F

Clamping Screw (Fine Screw Thread) - Flat Ball

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCS-F-FClamping Screw (Fine Screw Thread) - Flat Ball寸法図

Specs/CAD

Unit : mm

Part Number M1 (Fine)
Nominal of Thread
Pitch L D d B Mass
(g)
Allowable load(N) CAD
Download
RFQ
SCS-M6F-10-F M6 0.75 10 4 3.2 3 1.5 9000 CAD RFQ
SCS-M6F-16-F M6 0.75 16 4 3.2 3 2.5 9000 CAD RFQ
SCS-M6F-20-F M6 0.75 20 4 3.2 3 3.4 9000 CAD RFQ
SCS-M6F-25-F M6 0.75 25 4 3.2 3 4 9000 CAD RFQ
SCS-M8F-12-F M8 1 12 5.5 4.5 4 3.2 15000 CAD RFQ
SCS-M8F-20-F M8 1 20 5.5 4.5 4 5.7 15000 CAD RFQ
SCS-M8F-25-F M8 1 25 5.5 4.5 4 7.7 15000 CAD RFQ
SCS-M8F-30-F M8 1 30 5.5 4.5 4 9 15000 CAD RFQ
SCS-M10F-16-F M10 1 16 7 6 5 7 24000 CAD RFQ
SCS-M10F-20-F M10 1 20 7 6 5 9.5 24000 CAD RFQ
SCS-M10F-25-F M10 1 25 7 6 5 11 24000 CAD RFQ
SCS-M10F-35-F M10 1 35 7 6 5 16 24000 CAD RFQ
SCS-M12F-20-F M12 1.5 20 8.5 7.2 6 12.5 30000 CAD RFQ
SCS-M12F-30-F M12 1.5 30 8.5 7.2 6 20 30000 CAD RFQ
SCS-M12F-40-F M12 1.5 40 8.5 7.2 6 28 30000 CAD RFQ

Material/Finish

SCS-F-F
Thread Part SCM435
Ferrosoferric Oxide Film (Black)
Ball SUJ2 (hardness: 55-60 HRC)

Characteristics

  • Clamping screw of the fine screw threaded type for easy fine adjustment of threading amount.
  • Surface contact by a flat ball. This does not scratch the work.
  • The ball rotates flexibly by up to 9°. It securely clamps even when the mating part is tilted.
  • For tool holder set screw, pressure piece and stopper.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Usage Example

For fixing of rotating body hub and shaft.

SCS-F-FClamping Screw (Fine Screw Thread) - Flat Ball


Related Products

Clamping screws have variations such as coarse and fine screw threads, full ball, knurled ball, brass ball and plastic ball, etc.
SCS-RSCSS-RSCS-F-RSCS-NSCS-BRSCSS-CESCS-FSCSS-FSCS-FBSCSS-FBSCS-GBSCSS-GB

SCS-F-FClamping Screws (Fine Screw Thread) - Flat Ball


Related Service

Product List

Most Read