• Set Collars

NSCSS-S

Set Collar - Split-type

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Dimension Drawing

NSCSS-SSet Collar - Split-type寸法図

Specs/CAD

Unit : mm

Part Number d B D F M Mass
(g)
CAD
Download
RFQ
NSCSS-3-8-S 3 8 15 4.5 M3 9 CAD RFQ
NSCSS-4-8-S 4 8 15 4.5 M3 6 CAD RFQ
NSCSS-5-8-S 5 8 20 5.5 M3 16 CAD RFQ
NSCSS-5-10-S 5 10 20 6 M4 20 CAD RFQ
NSCSS-6-8-S 6 8 20 6 M3 16 CAD RFQ
NSCSS-6-10-S 6 10 20 6 M4 19 CAD RFQ
NSCSS-8-8-S 8 8 25 8 M3 24 CAD RFQ
NSCSS-8-10-S 8 10 25 8 M4 30 CAD RFQ
NSCSS-8-12-S 8 12 28 8.5 M5 47 CAD RFQ
NSCSS-8-15-S 8 15 30 9 M6 65 CAD RFQ
NSCSS-10-10-S 10 10 30 9 M4 42 CAD RFQ
NSCSS-10-12-S 10 12 30 9 M5 52 CAD RFQ
NSCSS-10-15-S 10 15 35 10 M6 87 CAD RFQ
NSCSS-12-10-S 12 10 30 10 M4 40 CAD RFQ
NSCSS-12-12-S 12 12 30 10 M5 50 CAD RFQ
NSCSS-12-15-S 12 15 35 11 M6 86 CAD RFQ
NSCSS-13-10-S 13 10 30 10 M4 39 CAD RFQ
NSCSS-13-15-S 13 15 35 11 M6 84 CAD RFQ
NSCSS-15-10-S 15 10 32 11 M4 43 CAD RFQ
NSCSS-15-12-S 15 12 35 12 M5 67 CAD RFQ
NSCSS-15-15-S 15 15 40 13 M6 112 CAD RFQ
NSCSS-16-10-S 16 10 35 12 M4 52 CAD RFQ
NSCSS-16-12-S 16 12 35 12 M5 64 CAD RFQ
NSCSS-16-15-S 16 15 40 13 M6 108 CAD RFQ
NSCSS-17-15-S 17 15 40 13 M6 107 CAD RFQ
NSCSS-18-15-S 18 15 45 15 M6 138 CAD RFQ
NSCSS-20-10-S 20 10 40 14 M4 66 CAD RFQ
NSCSS-20-12-S 20 12 40 14 M5 79 CAD RFQ
NSCSS-20-15-S 20 15 45 15 M6 131 CAD RFQ
NSCSS-25-12-S 25 12 45 17 M5 94 CAD RFQ
NSCSS-25-15-S 25 15 50 18 M6 158 CAD RFQ
NSCSS-30-15-S 30 15 55 20 M6 175 CAD RFQ
NSCSS-35-15-S 35 15 60 23 M6 197 CAD RFQ
NSCSS-40-18-S 40 18 70 26 M8 334 CAD RFQ
NSCSS-45-18-S 45 18 75 28 M8 359 CAD RFQ
NSCSS-50-22-S 50 22 85 32 M10 581 CAD RFQ

●Hex socket head cap screw is provided.

Material/Finish

NSCSS-S
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7

Characteristics

  • Split-type set collar.
  • As the axial hole part can be completely split, so mounting and removing can be performed easily. Moreover this does not scratch the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Service

Product List

Most Read