Specs/CAD
Unit : mm
| Part Number | Stage Face | Travel Guide | Travel Distance | Stroke (°/ Rotation) |
Mass (g) |
Rotation Position Displacement | Parallelism | Display Resolution | Position Resolution | Max. Allowable load (N) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TGOH-251 | 25×25 | Dovetail Groove Method | ±20° | 3.1 | 70 | 0.1 | 0.05 | 6' | 3' | 19.6 | CAD | RFQ |
| TGOH-6 | 40×40 | Dovetail Groove Method | ±20° | 2.83 | 250 | 0.1 | 0.05 | 6' | 2' | 68.7 | CAD | RFQ |
| TGOHN-3 | 60×60 | Dovetail Groove Method | ±20° | 1.03 | 1000 | 0.1 | 0.05 | 5' | 2' | 98 | CAD | RFQ |
●Cross-recessed head machine screws for mounting (M2 × 4) are supplied.
●TGOH-251 and TGOHN-3 are not RoHS directive compliant as of Oct. 1, 2008. See here for RoHS directive details.
Material/Finish
| TGOH | |
|---|---|
| Stage | Brass Black chrome plating |
| Main body | Brass Black chrome plating |
Characteristics
- Goniometer stages used for tilted rotation.
-
Compact state with minimum projection.
Effective when there are space constraints or for assembly. - Dovetail groove method is adopted for the travel guide. A rattle correction function is provided.
Mounting
- Turn the handwheel right to feed the stage to the end.
- Then two mounting holes appear. Temporarily fix it with the supplied screws.
- Turn the handwheel right to return the stage back.
- Then two mounting holes appear. Temporarily fix it with the supplied screws.
- Check the position and then fix the stage by tightening all screws.