Unit : mm
| Part Number | Nominal | Compatible Panel Thickness | L | L1 | T | D | D1 | d | d1 | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FPWA-5-3.5 | 5 | 3 | 3.5 | 6.5 | 3 | 8 | 15 | 5.1 | 11.5 | 1.1 | CAD | RFQ |
Material/Finish
| FPWA | |
|---|---|
| Main Body | A2017 Anodized (White) |
Characteristics
- Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws.
- Available for Cross Recessed Flat Head Machine Screws in accordance with JIS B 1111, and Hexagon Socket Countersunk Head Screws in accordance with JIS B 1194.
- Supports panel thickness of 3 mm and 5 mm.
- Because the L dimension is longer than the panel thickness, tightening load is not applied to the panel when tightening the screws.
- Aluminum. When the material is to match the aluminum frame.
Mounting

Usage Example







