Date Updated:Aug. 25. 2026

What is a Swivel Mount?

➡To [Description of Mechanical Components for Engineers]

What is a Swivel Mount?

A swivel mount is a unit designed to rotate and secure control panels, such as those found on machine tools.
It allows you to freely adjust the angle of the control panel for easy viewing, thereby enhancing work efficiency.
Additionally, it features black paint, giving it a sleek appearance that blends well with the equipment.

The installation method can be selected from either a pillar type or a hanging type.

Pillar Type
Hanging Type
Rotation can be easily locked at any angle with the attached lever, allowing for tool-less operation.
Furthermore, wiring for the control panel can be routed through the central hole of the swivel unit.

Lineup List

 

 

DKSF

DKSF-L

DKSW

Mounting Type

Pillar Type

Hanging Type

Pillar Type

Hanging Type

Pillar Type

Size

Outer Diameter

φ115 φ130 φ115 φ130 φ120

Inner Diameter

φ45 φ60 φ45 φ60 φ45

Height

70mm 40mm 83mm

Mounting Pitch

φ95 φ110 φ95 φ110 φ100

Allowable Moment

200N・m 315N・m 80N・m 130N・m 125N・m

Weight

2,580g 3,130g 2,150g 2,550g 3,200g

Rotation Angle

   45°,75°,90°,120°,150°,180°,
240°,270°,315°,360°

45°,75°,90°,120°,150°,180°,
240°,270°,315°,360°
60°,90°,120°,180°,
240°,270°,360°

Rotation Mechanisms

Rolling Bearings
(Low friction of sliding parts and light operating torque)

Sliding Bearings
(Providing a moderate operating sensation)

Fixing Method

Can be installed from the equipment side or from the Swivel Mount side
Easy to install even in thin and difficult-to-install locations.


Installation of control panel



 

Stand Pipe for Control Panel Height Adjustment

A stand pipe for adjusting the height of control panels is also standardized for use in combination with the swivel mounts
“DKSF” and “DKSW”.

Pipe Length: 100 mm / 200 mm / 300 mm

      Pillar Type         Hanging Type

 

 

Product Introduction Improved productivity/workability Elegant functionality/design Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Description of Mechanical Components for Engineers Machine Elements