Pulls

Order Online - Exclusive to U.S., Canada & Mexico

-Skip the quote process: Purchase products directly from our online shop with real-time pricing.
-Local Delivery from Philadelphia: Shipped via UPS and FedEx from our Philadelphia warehouse.
-Streamlined Procurement: Most orders are dispatched from Philadelphia within one week.

About Pulls

Pulls are machine elements which allow manual opening and closing of doors, lids and so on.
They can also be used as grips when transporting or moving devices, equipment, or workpieces.

Selection Conditions
  • Select height (H)32
Image Gum Pull Gum Pull Gum Pull
Part Name Gum Pull Gum Pull Gum Pull
Part Number UGF-50 UGF-63 UGF-80
Feature EPDM EPDM EPDM
Price 7.39 USD 8.31 USD 8.74 USD
Mounting Method Female Screw Female Screw Female Screw
Pull Part Material Rubber Rubber Rubber
Surface BK BK BK
Mounting Dimensions 40mm 53mm 70mm
Height 32mm 32mm 32mm
CAD CAD CAD CAD
Specifications Specifications Specifications Specifications

Products related to Pulls