Clamping Screws
About Screws
Clamping screws are machine elements which use screw thrust for workpiece fixing and positioning.
Point contact by the full ball securely fixes the workpiece.
They include several varieties of tip ball shape and material, which can be selected according to the application.
As well, hex socket head cap screw type clamping bolts have functions similar to clamping screws.
Hints for correctly using NBK products
Introducing usage methods for screws with ball-shaped tips for securely fixing workpieces.
Selection Conditions
- Select Thread SizeM10
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Full Ball | Clamping Bolts - Ceramic Ball | Clamping Bolts - Ceramic Ball |
| Part Number | SCB-M10-50-R | SCB-M10-60-R | SCBS-M10-25-R | SCBS-M10-30-R | SCBS-M10-40-R | SCBS-M10-50-R | SCBS-M10-60-R | SCBS-M10-25-CE | SCBS-M10-40-CE |
| Feature | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type | Complete Ball Type Ceramics Ball |
Complete Ball Type Ceramics Ball |
| Thread Part Material | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
| Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Clamping Bolts - Ceramic Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball | Clamping Bolts - Flat Ball |
| Part Number | SCBS-M10-60-CE | SCB-M10-25-F | SCB-M10-30-F | SCB-M10-40-F | SCB-M10-50-F | SCB-M10-60-F | SCBS-M10-25-F | SCBS-M10-30-F | SCBS-M10-40-F |
| Feature | Complete Ball Type Ceramics Ball |
Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type | Flat Ball Type |
| Thread Part Material | Stainless Steel | Steel | Steel | Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel |
| Thread Size | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 | M10 |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| Image | ![]() |
![]() |
![]() |
![]() |
|||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism | Clamping Bolts - Flat Ball - with Reversal Prevention Mechanism | |||||
| Part Number | SCBS-M10-30-FB | SCBS-M10-40-FB | SCBS-M10-50-FB | SCBS-M10-60-FB | |||||
| Feature | Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
Flat Ball Limited Swivel Type |
|||||
| Thread Part Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | |||||
| Thread Size | M10 | M10 | M10 | M10 | |||||
| CAD | CAD | CAD | CAD | CAD | |||||
| Specifications | Specifications | Specifications | Specifications | Specifications |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data