Specs/CAD
| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||
|---|---|---|---|---|---|
| MLR-16C | 6 | 1 | 39000 | 3.4×10-7 | 10 |
| MLR-20C | 8 | 2.5 | 31000 | 9.2×10-7 | 18 |
| MLR-25C | 12 | 4.5 | 25000 | 3.4×10-6 | 38 |
| MLR-32C | 15 | 10 | 19000 | 1.0×10-5 | 70 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
| Part Number | Standard Bore Diameter D1・D2 | ||||
|---|---|---|---|---|---|
| MLR-16C | 5-5 | 5-6 | 6-6 | ||
| MLR-20C | 6-6 | 6-8 | 8-8 | ||
| MLR-25C | 8-8 | 8-10 | 10-10 | 12-12 | |
| MLR-32C | 10-10 | 10-12 | 10-14 | 12-12 | 12-14 |
| 14-14 | 15-15 | ||||
● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
● In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
● For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Material/Finish
| MLR-C | |
|---|---|
| Main Body | A2017 Anodized*1 |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.
Structure
Clamping Type
MLR-CMade of aluminum alloyMLR-CMLRS-C

Semi-split Type
MLR-VMade of aluminum alloyMLR-VMLRS-V

Characteristics
- Applicable motors
| MLR | MLRS | |
|---|---|---|
| Servomotor | ◎ | ◎ |
| Stepping Motor | ◎ | ◎ |
| General-purpose Motor | ● | ● |
- Property
| MLR | MLRS | |
|---|---|---|
| Zero Backlash | ◎ | ◎ |
| High Torque | ○ | ○ |
| High Torsional Stiffness | ◎ | ◎ |
| Corrosion Resistance (All S.S.) | - | ◎ |
- This is a long type rigid coupling.
- This can also be used as a joint for extending a shaft.
- There are two types of units made of aluminum alloy or stainless steel.
- There are clamping type and semi-split type.
Application
Cleaning equipment / Transport deviceSelection
Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.