Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | A | B | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LFM-10-30 | M10 | 1.5 | 30 | 130 | 13.5 | 17.5 | 22 | 2 | 12 | 30 | 41 | 19 | 26 | 180 | 16 | 320 | 42.10 | CAD | Cart |
LFM-10-40 | M10 | 1.5 | 40 | 130 | 13.5 | 17.5 | 22 | 2 | 12 | 30 | 41 | 19 | 26 | 180 | 16 | 327 | 45.26 | CAD | Cart |
LFM-10-50 | M10 | 1.5 | 50 | 130 | 13.5 | 17.5 | 22 | 2 | 12 | 30 | 41 | 19 | 26 | 180 | 16 | 333 | 45.26 | CAD | Cart |
LFM-10-60 | M10 | 1.5 | 60 | 130 | 13.5 | 17.5 | 22 | 2 | 12 | 30 | 41 | 19 | 26 | 180 | 16 | 340 | 45.26 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LFM | |
---|---|
Lever Part | S45C Ferrosoferric Oxide Film (Black) |
Thread Part | S45C Ferrosoferric Oxide Film (Black) |
Grip | Phenol Resin (Black) |
Characteristics
- A flat-shaped tension lever. For applications with narrow top or bottom space.
- Since the rotating radius is large, a large clamping force can be achieved by small force.
- The phase angle of the lever in regards to the screw can be freely adjusted.