• Clamp Levers

LUDF-93-12-OR

Plastic Clamp Levers, Female Screw

Dimension Drawing

LUDFPlastic Clamp Levers, Female Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M12
Lf min.
All
17
Lever Part
Color
All
OR

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. W H H' h s T d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
Price
(USD)
CAD Add to Cart
LUDF-93-12-OR M12 1.75 17 93 41 45 43 3 28.5 19 28 580 16 OR 83 13.38 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LUDF
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A double arm type clamp lever made of plastic.
  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • The rotating radius is about a half of plastic clamp levers. Space-saving.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LUDF----Made of steel
    LUDFS----Made of stainless steel
  • A rich variety of thread sizes from M3 to M12 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Lever part colors can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte Silver
OR Matte orange
BL Matte blue
YW Matte yellow

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time