• Display Mounting Systems

DFK-75-PB-34

Display Mounting System - 360°rotation Type - Bolt Retention

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFK-PBDisplay Mounting Systems - 360° Rotation Type - Bolt Retention寸法図

Specs/CAD

Unit : mm

Part Number A D W L1 L Max. Load Weight Mass
(g)
Price
(USD)
CAD Add to Cart
DFK-75-PB-34 75 34 90 84 108 10kg 1010 159.56 CAD Cart

● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Structure

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention


Material/Finish

DFK-AF DFK-AA/DFK-PB
Plate for display SPHC
Cation Painting
Ball Case A6063
Alumite Treatment
Ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5 x 16 mm)
SCM435
Ferrosoferric Oxide Film
Fixing Plate SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment

Characteristics

  • The display can be tilted by ±15° to any direction. The display can also be rotated.

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention

  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFK-AF
    For aluminum frame end mounting ----DFK-AA
    For round pipe ----DFK-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Pulls to make it smooth to adjust the display angle DPU is available.
DPU

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention

A display mounting system of 360° rotation type that can retain without bolt tightening DFT is available.
DFT-AFDFT-AADFT-PB

DFK-PBDisplay Mounting System - 360°rotation Type - Bolt Retention


Product List

Customer Service

  • Usage Method
  • Technical Question
  • Customization Products

NBK America LLC

8:00 to 17:00 on weekdays, Eastern Standard Time