• Display Mounting Systems

DFSN-75-AF-M4

Display Mounting System - Single Axis Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe
  • VESA Standard Compliant

Dimension Drawing

DFSN-AFDisplay Mounting Systems - Single Axis Type - Hex Nut Retention寸法図

*1: Mounting bolts are not supplied.

Specs/CAD

Unit : mm

Part Number A M d W Max. Load Weight Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFSN-75-AF-M4 75 4 5 90 10kg 980 72.06 CAD Cart

Structure

DFSN-AFDisplay Mounting System - Single Axis Type


Material/Finish

DFS-AF DFS-AA
DFS-PB
DFSN-AF DFSN-AA
DFSN-PB
Display
Plate
SPHC
Cation Painting
hinge SS400
Electrostatic Coating
Clamp Lever Nylon 6 - -
Hex Nut - - SS400
Trivalent Chromate Treatment
Fixing
Plate
SS400
Electrostatic Coating
- SS400
Electrostatic Coating
-
Bracket - A6063
Alumite Treatment
- A6063
Alumite Treatment

Characteristics

  • The display can be tilted by ±90° to the single axis direction.

DFSN-AFDisplay Mounting System - Single Axis Type

  • By tightening the clamp lever or hexagon nut, securely retain the angle after adjustment.
    Clamp lever type ----DFS
    Hexagon nut type ----DFSN
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DFS*-AF
    For aluminum frame end mounting ----DFS*-AA
    For round pipe ----DFS*-PB

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Maximum load weight

Product code Max. load weight
DFS 6 kg
DFSN 10 kg

Related Products

Pulls to make it smooth to adjust the display angle DPU is available.
DPU

DFSN-AFDisplay Mounting System - Single Axis Type


Product List

Most Read