• Display Mounting Systems

DAP-40-300

Round Pipe - Standard Type

Dimension Drawing

DAPRound Pipe - Standard Type寸法図

Specs/CAD

Unit : mm

Part Number D L t Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DAP-40-300 40 300 3 300 11.76 CAD Cart

Material/Finish

DAP
Main body A6063
Alumite Treatment

Characteristics

  • Aluminum Alloy Round Pipe.
  • Wiring for the display can be let through the pipe. This prevents the wiring from getting caught during operations.
  • We also produce products of special specifications, e.g. length and surface treatment. Please feel free to contact us.

Usage Example

DAPRound Pipe - Standard Type


Product List