• Display Mounting Systems

DAP

Round Pipe - Standard Type

Dimension Drawing

DAPRound Pipe - Standard Type寸法図

Specs/CAD

Unit : mm

Part Number D L t Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DAP-30-300 30 300 2 150 8.31 CAD Cart
DAP-30-350 30 350 2 175 8.61 CAD Cart
DAP-30-400 30 400 2 200 9.26 CAD Cart
DAP-30-450 30 450 2 225 9.99 CAD Cart
DAP-30-500 30 500 2 250 10.60 CAD Cart
DAP-40-300 40 300 3 300 11.76 CAD Cart
DAP-40-350 40 350 3 350 12.91 CAD Cart
DAP-40-400 40 400 3 400 14.18 CAD Cart
DAP-40-450 40 450 3 450 15.19 CAD Cart
DAP-40-500 40 500 3 500 16.59 CAD Cart

Material/Finish

DAP
Main body A6063
Alumite Treatment

Characteristics

  • Aluminum Alloy Round Pipe.
  • Wiring for the display can be let through the pipe. This prevents the wiring from getting caught during operations.
  • We also produce products of special specifications, e.g. length and surface treatment. Please feel free to contact us.

Usage Example

DAPRound Pipe - Standard Type


Product List