• Display Mounting Systems

DFKWF-PB

Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting

Dimension Drawing

DFKWF-PBBall Joint (Female Screw 2-Hole) - Round Pipe Mounting寸法図

Specs/CAD

Unit : mm

Part Number D L L1 Tightening Torque *1
(N·m)
Fixing Hex Socket Head Cap Screw
Tightening Torque Reference Value
(N·m)
Ball With Screw
Retention Torque *2
(N·m)
Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFKWF-60-M6-PB-28 28 83 59 5.2 3 10 10 900 100.92 CAD Cart
DFKWF-60-M6-PB-30 30 83 59 5.2 3 10 10 900 100.92 CAD Cart
DFKWF-60-M6-PB-34 34 83 59 5.2 3 10 10 860 100.92 CAD Cart
DFKWF-60-M6-PB-40 40 91 63 5.2 3 10 10 880 104.81 CAD Cart
DFKWF-60-M6-PB-42.7 42.7 91 63 5.2 3 10 10 850 104.81 CAD Cart

*1: Screw tightening torque of the screw with ball.
*2: Retention torque is the value indicated when the hex socket head cap screw is tightening to the torque indicated.
● Fixing rubber sheet is attached. Dimensional allowance of available round pipe is ±0.5 mm.

Material/Finish

DFKWF-PB
Ball Case A6063
Anodized
Screw with ball S45C
Trivalent Chromate Treatment
Fixing Hex Socket Head Cap Screw
(M5×16mm)
SCM435
Ferrosoferric Oxide Film
Bracket A6063
Anodized
Rubber sheet NR (Natural Rubber)

Characteristics

  • A positioning component utilizing a ball screw. Mount the workpiece to the screw at the ball tip for use.
  • The screw with ball can be tilted by ±15° and rotated in any direction within 360°.
  • By tightening the fixing hex socket head cap screw, securely retain the angle after adjustment.
  • Can be mounted to round pipe.

Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Male screw type DFKM-PB and female screw 1-hole type DFKF-PB with the same shape as DFKWF-PB are available.
DFKM-PBDFKM-PB
DFKF-PBDFKF-PB

DFKWF-PBBall Joint (Female Screw 2-Hole) - Round Pipe Mounting

DFKWF-AF for mounting to aluminum frame/wall panel/sheet metal and DFKWF-AA for mounting to aluminum frame end surfaces are available.
DFKWF-AFDFKWF-AF
DFKWF-AADFKWF-AA

DFKWF-PBBall Joint (Female Screw 2-Hole) - Round Pipe Mounting


Product List