Unit : mm
With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.
Material/Finish
RNCL-R | |
---|---|
Main unit | S45C Ferrosoferric Oxide Film (Black) |
Characteristics
- Digicollar bore diameter collar.
- Digicollar bore diameter can be changed to match the rotation shaft.
- All products are provided with hex socket set screws.
- Keys are not supplied. Use the key provided with the main body of the Digicollar.
RNCL-R Bore Diameter Collar (Optional)
RNCL-R | |
---|---|
Main body | S45C Ferrosoferric Oxide Film (Black) |
Dimensions
Unit : mm
Part Number | d | Mass (g) |
---|---|---|
RNCL-R18 | 18 | 136 |
RNCL-R20 | 20 | 125 |
RNCL-R22 | 22 | 112 |
RNCL-R24 | 24 | 98 |
RNCL-R25 | 25 | 90 |
RNCL-R26 | 26 | 83 |
With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.