• Knobs

EAT

Metal Knob

Dimension Drawing

EATMetal Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
1-M4
2-M4

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lc C s f d1 C H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
EAT-22 22 1-M4 0.7 13 6.1 3 5 16 6.1 15 12 7.41 CAD Cart
EAT-27 26.5 1-M4 0.7 15 6.1 3 6 20 6.1 17 22 10.09 CAD Cart
EAT-33 33 1-M4 0.7 15 6.1 3 7 20 6.1 17 33 11.66 CAD Cart
EAT-44 44 2-M4 0.7 12 6.1 3 6 20 6.1 16 58 18.89 CAD Cart

Hex socket set screw is provided.
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
EAT
Main body Aluminum Alloy
Alumite Treatment

Characteristics

  • EAT-22 EAT-27 EAT-33 has symbol marks.

Related Services

Product List

Most Read