• Knobs

KGB

Gum Ball Knob

Dimension Drawing

KGBGum Ball Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
KGB-20-M6 20 M6 1 10 18 10 3.79 CAD Cart
KGB-25-M8 25 M8 1.25 12.5 22.5 15 3.95 CAD Cart
KGB-32-M10 32 M10 1.5 16 29 25 6.30 CAD Cart
KGB-40-M12 40 M12 1.75 20 36 40 8.04 CAD Cart
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
KGB
Ball Part EPDM (Matte Black)
Thread Part S45C
Trivalent Chromate Treatment

Characteristics

  • Made of gum with soft touch.

Product List

Most Read