Specs/CAD
Unit : mm
Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
KNMS-12-M3-6 | 12 | M3 | 0.5 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | 6.35 | CAD | Cart |
KNMS-12-M3-10 | 12 | M3 | 0.5 | 10 | 7.5 | 5 | 2.5 | 6 | 3 | 6.35 | CAD | Cart |
KNMS-12-M3-16 | 12 | M3 | 0.5 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | 6.35 | CAD | Cart |
KNMS-12-M4-6 | 12 | M4 | 0.7 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | 8.00 | CAD | Cart |
KNMS-12-M4-10 | 12 | M4 | 0.7 | 10 | 7.5 | 5 | 2.5 | 6 | 4 | 8.00 | CAD | Cart |
KNMS-12-M4-16 | 12 | M4 | 0.7 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | 8.00 | CAD | Cart |
KNMS-12-M4-20 | 12 | M4 | 0.7 | 20 | 7.5 | 5 | 2.5 | 6 | 4 | 8.00 | CAD | Cart |
KNMS-12-M4-40 | 12 | M4 | 0.7 | 40 | 7.5 | 5 | 2.5 | 6 | 6 | 11.80 | CAD | Cart |
KNMS-12-M5-10 | 12 | M5 | 0.8 | 10 | 7.5 | 5 | 2.5 | 6 | 4 | 8.00 | CAD | Cart |
KNMS-12-M5-16 | 12 | M5 | 0.8 | 16 | 7.5 | 5 | 2.5 | 6 | 5 | 8.00 | CAD | Cart |
KNMS-12-M5-20 | 12 | M5 | 0.8 | 20 | 7.5 | 5 | 2.5 | 6 | 5 | 8.00 | CAD | Cart |
KNMS-12-M5-25 | 12 | M5 | 0.8 | 25 | 7.5 | 5 | 2.5 | 6 | 6 | 8.00 | CAD | Cart |
KNMS-12-M5-50 | 12 | M5 | 0.8 | 50 | 7.5 | 5 | 2.5 | 6 | 9 | 12.47 | CAD | Cart |
KNMS-16-M4-6 | 16 | M4 | 0.7 | 6 | 9.5 | 6 | 3.5 | 8 | 9 | 7.89 | CAD | Cart |
KNMS-16-M4-10 | 16 | M4 | 0.7 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | 7.89 | CAD | Cart |
KNMS-16-M4-16 | 16 | M4 | 0.7 | 16 | 9.5 | 6 | 3.5 | 8 | 10 | 7.89 | CAD | Cart |
KNMS-16-M4-20 | 16 | M4 | 0.7 | 20 | 9.5 | 6 | 3.5 | 8 | 10 | 10.03 | CAD | Cart |
KNMS-16-M4-40 | 16 | M4 | 0.7 | 40 | 9.5 | 6 | 3.5 | 8 | 10 | 15.59 | CAD | Cart |
KNMS-16-M5-10 | 16 | M5 | 0.8 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | 10.03 | CAD | Cart |
KNMS-16-M5-16 | 16 | M5 | 0.8 | 16 | 9.5 | 6 | 3.5 | 8 | 9 | 10.03 | CAD | Cart |
KNMS-16-M5-20 | 16 | M5 | 0.8 | 20 | 9.5 | 6 | 3.5 | 8 | 10 | 10.03 | CAD | Cart |
KNMS-16-M5-25 | 16 | M5 | 0.8 | 25 | 9.5 | 6 | 3.5 | 8 | 10 | 10.85 | CAD | Cart |
KNMS-16-M5-50 | 16 | M5 | 0.8 | 50 | 9.5 | 6 | 3.5 | 8 | 13 | 16.81 | CAD | Cart |
KNMS-16-M6-10 | 16 | M6 | 1 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | 10.03 | CAD | Cart |
KNMS-16-M6-16 | 16 | M6 | 1 | 16 | 9.5 | 6 | 3.5 | 8 | 10 | 10.03 | CAD | Cart |
KNMS-16-M6-20 | 16 | M6 | 1 | 20 | 9.5 | 6 | 3.5 | 8 | 11 | 10.03 | CAD | Cart |
KNMS-16-M6-25 | 16 | M6 | 1 | 25 | 9.5 | 6 | 3.5 | 8 | 12 | 10.85 | CAD | Cart |
KNMS-16-M6-30 | 16 | M6 | 1 | 30 | 9.5 | 6 | 3.5 | 8 | 13 | 11.93 | CAD | Cart |
KNMS-16-M6-35 | 16 | M6 | 1 | 35 | 9.5 | 6 | 3.5 | 8 | 13 | 14.91 | CAD | Cart |
KNMS-16-M6-70 | 16 | M6 | 1 | 70 | 9.5 | 6 | 3.5 | 8 | 19 | 19.66 | CAD | Cart |
KNMS-20-M5-10 | 20 | M5 | 0.8 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | 9.80 | CAD | Cart |
KNMS-20-M5-16 | 20 | M5 | 0.8 | 16 | 11.5 | 7.5 | 4 | 10 | 16 | 9.80 | CAD | Cart |
KNMS-20-M5-20 | 20 | M5 | 0.8 | 20 | 11.5 | 7.5 | 4 | 10 | 16 | 9.80 | CAD | Cart |
KNMS-20-M5-25 | 20 | M5 | 0.8 | 25 | 11.5 | 7.5 | 4 | 10 | 17 | 12.88 | CAD | Cart |
KNMS-20-M5-50 | 20 | M5 | 0.8 | 50 | 11.5 | 7.5 | 4 | 10 | 20 | 21.01 | CAD | Cart |
KNMS-20-M6-10 | 20 | M6 | 1 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | 11.93 | CAD | Cart |
KNMS-20-M6-16 | 20 | M6 | 1 | 16 | 11.5 | 7.5 | 4 | 10 | 17 | 11.93 | CAD | Cart |
KNMS-20-M6-20 | 20 | M6 | 1 | 20 | 11.5 | 7.5 | 4 | 10 | 17 | 11.93 | CAD | Cart |
KNMS-20-M6-25 | 20 | M6 | 1 | 25 | 11.5 | 7.5 | 4 | 10 | 18 | 12.88 | CAD | Cart |
KNMS-20-M6-30 | 20 | M6 | 1 | 30 | 11.5 | 7.5 | 4 | 10 | 19 | 13.96 | CAD | Cart |
KNMS-20-M6-35 | 20 | M6 | 1 | 35 | 11.5 | 7.5 | 4 | 10 | 20 | 17.35 | CAD | Cart |
KNMS-20-M6-70 | 20 | M6 | 1 | 70 | 11.5 | 7.5 | 4 | 10 | 26 | 24.13 | CAD | Cart |
KNMS-24-M6-10 | 24 | M6 | 1 | 10 | 15 | 10 | 5 | 12 | 28 | 11.70 | CAD | Cart |
KNMS-24-M6-16 | 24 | M6 | 1 | 16 | 15 | 10 | 5 | 12 | 29 | 11.70 | CAD | Cart |
KNMS-24-M6-20 | 24 | M6 | 1 | 20 | 15 | 10 | 5 | 12 | 30 | 11.70 | CAD | Cart |
KNMS-24-M6-25 | 24 | M6 | 1 | 25 | 15 | 10 | 5 | 12 | 31 | 11.70 | CAD | Cart |
KNMS-24-M6-30 | 24 | M6 | 1 | 30 | 15 | 10 | 5 | 12 | 32 | 11.70 | CAD | Cart |
KNMS-24-M6-35 | 24 | M6 | 1 | 35 | 15 | 10 | 5 | 12 | 32 | 21.82 | CAD | Cart |
KNMS-24-M6-70 | 24 | M6 | 1 | 70 | 15 | 10 | 5 | 12 | 38 | 31.17 | CAD | Cart |
KNMS-30-M8-16 | 30 | M8 | 1.25 | 16 | 18 | 12 | 6 | 16 | 58 | 16.53 | CAD | Cart |
KNMS-30-M8-20 | 30 | M8 | 1.25 | 20 | 18 | 12 | 6 | 16 | 59 | 16.53 | CAD | Cart |
KNMS-30-M8-25 | 30 | M8 | 1.25 | 25 | 18 | 12 | 6 | 16 | 60 | 16.53 | CAD | Cart |
KNMS-30-M8-30 | 30 | M8 | 1.25 | 30 | 18 | 12 | 6 | 16 | 61 | 16.53 | CAD | Cart |
KNMS-36-M10-20 | 36 | M10 | 1.5 | 20 | 23 | 15 | 8 | 20 | 108 | 21.43 | CAD | Cart |
KNMS-36-M10-25 | 36 | M10 | 1.5 | 25 | 23 | 15 | 8 | 20 | 111 | 21.43 | CAD | Cart |
KNMS-36-M10-30 | 36 | M10 | 1.5 | 30 | 23 | 15 | 8 | 20 | 114 | 21.43 | CAD | Cart |
KNMS-36-M10-40 | 36 | M10 | 1.5 | 40 | 23 | 15 | 8 | 20 | 120 | 21.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
KNMS | |
---|---|
Main Body | SUS303*1 |
*1: For KNMS-36-M10, it is SUS304.
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Materials and types can be selected by a product code.
Product Code | Material | Type |
---|---|---|
KNM | Made of Steel | Male Screw |
KNF | Made of Steel | Female Screw |
KNMS | Made of Stainless Steel | Male Screw |
KNFS | Made of Stainless Steel | Female Screw |