• Positioning Brackets

CUAB/Quick Positioning Brackets - For Aluminum Frames

Hints for Correctly Using NBK Products


Dimension Drawing

CUABQuick Positioning Brackets - For Aluminum Frames寸法図

Specs/CAD

Unit : mm

Part Number B L1 L Max. Load Weight
(kg)
Mass
(g)
CAD
Download
CUAB-30 30 29.5 69 5 432 -
CUAB-40 40 34.5 79 5 405 -

Material/Finish

CUAB
Bracket Body A6063
Anodized
Cover A6063
Anodized
Plate Polyacetal (Black)
Push Button Polyacetal (Black)

Characteristics

  • Bracket for simple positioning when using vertical axis aluminum frames/square shafts.
  • Push the push button to unlock the lock, smoothly move the bracket vertically, and release the push button to fix it in position.
  • It can be moved upward without pushing the push button, just by applying force.
  • Load capacity of up to 5 kg.

Precautions for Use

  • Mount to a vertical axis.
  • CUAB requires vertical mounting. If mounted upside-down, CUAB cannot remain fixed onto aluminum frames/square shafts.
  • CUAB is a product that uses friction fastening. In cases where oil, etc. adhered to the aluminum frame/square shaft causes the friction coefficient to decrease or if impact loads or vibrations occur, the maximum load weight may decrease.
  • The surface may be scratched depending on the material and surface finish of the aluminum frame/square shaft.
  • If excessive loads are applied, then the aluminum frame/square shaft may be scratched or CUAB may be damaged.

CUABQuick Positioning Brackets - For Aluminum Frames

Take care to pay attention to the vertical orientation when mounting.


Mounting

CUABQuick Positioning Brackets - For Aluminum Frames


Related Products

Tablet PC holders DTAC-AB using brackets for aluminum frames CUAB are available.
DTAC-AB

CUABQuick Positioning Brackets - For Aluminum Frames

Brackets for simple positioning when using round pipes/round shafts for vertical axes CUPB are available.
CUPB

CUABQuick Positioning Brackets - For Aluminum Frames


Product List

CUAB

  • CUAB-30
  • CUAB-40

Click here to see Positioning Brackets

Click here to see Machine Elements