Specs/CAD
Select
- Reading direction
- All
- Zero point on the left
- Zero point on the right
- Center distribution
Unit : mm
Part Number | L | L1 | Reading direction | Mass (g) | Background Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|
FSS-100-R | 108 | 100 | Zero point on the left | 0.5 | SG | 3.03 | CAD | Cart |
FSS-200-R | 208 | 200 | Zero point on the left | 1 | SG | 3.63 | CAD | Cart |
FSS-300-R | 308 | 300 | Zero point on the left | 1.5 | SG | 3.98 | CAD | Cart |
FSS-500-R | 508 | 500 | Zero point on the left | 2.5 | SG | 6.60 | CAD | Cart |
FSS-100-L | 108 | 100 | Zero point on the right | 0.5 | SG | 3.03 | CAD | Cart |
FSS-200-L | 208 | 200 | Zero point on the right | 1 | SG | 3.63 | CAD | Cart |
FSS-300-L | 308 | 300 | Zero point on the right | 1.5 | SG | 3.98 | CAD | Cart |
FSS-500-L | 508 | 500 | Zero point on the right | 2.5 | SG | 6.60 | CAD | Cart |
FSS-100-C | 108 | 100 | Center distribution | 0.5 | SG | 3.03 | CAD | Cart |
FSS-200-C | 208 | 200 | Center distribution | 1 | SG | 3.63 | CAD | Cart |
FSS-300-C | 308 | 300 | Center distribution | 1.5 | SG | 3.98 | CAD | Cart |
FSS-500-C | 508 | 500 | Center distribution | 2.5 | SG | 6.60 | CAD | Cart |
FSS-100-R-BK | 108 | 100 | Zero point on the left | 0.5 | BK | 3.13 | CAD | Cart |
FSS-200-R-BK | 208 | 200 | Zero point on the left | 1 | BK | 4.08 | CAD | Cart |
FSS-300-R-BK | 308 | 300 | Zero point on the left | 1.5 | BK | 4.80 | CAD | Cart |
FSS-500-R-BK | 508 | 500 | Zero point on the left | 2.5 | BK | 7.19 | CAD | Cart |
FSS-100-L-BK | 108 | 100 | Zero point on the right | 0.5 | BK | 3.13 | CAD | Cart |
FSS-200-L-BK | 208 | 200 | Zero point on the right | 1 | BK | 4.08 | CAD | Cart |
FSS-300-L-BK | 308 | 300 | Zero point on the right | 1.5 | BK | 4.80 | CAD | Cart |
FSS-500-L-BK | 508 | 500 | Zero point on the right | 2.5 | BK | 7.19 | CAD | Cart |
FSS-100-C-BK | 108 | 100 | Center distribution | 0.5 | BK | 3.13 | CAD | Cart |
FSS-200-C-BK | 208 | 200 | Center distribution | 1 | BK | 4.08 | CAD | Cart |
FSS-300-C-BK | 308 | 300 | Center distribution | 1.5 | BK | 4.80 | CAD | Cart |
FSS-500-C-BK | 508 | 500 | Center distribution | 2.5 | BK | 7.19 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
FSS | |
---|---|
Main Body | Polyester Aluminum Evaporation Coating |
Characteristics
- Sticker type horizontal scale. Use by sticking to machinery and equipment.
- Standardized 100/200/300/500 mm scale length.
- Made of flexible polyester. Can be stuck to the curved surfaces of posts or shafts, plus can be cut to a desired length for use.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol | Scale |
---|---|
R | Zero Point on the Left |
L | Zero Point on the Right |
C | Center Distribution |
- There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol | Background Color | Scale/Numbers |
---|---|---|
No | Silver | Red/Black |
BK | Black | Silver |
Precautions for Use
- Use the scale of the FSS Scale Sticker as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.