Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SDSS-M8-16 | M8 | 1.25 | 16 | 6.5 | 6 | 4 | 3.4 | 4.83 | CAD | Cart |
| SDSS-M8-20 | M8 | 1.25 | 20 | 6.5 | 6 | 4 | 4.7 | 5.16 | CAD | Cart |
| SDSS-M8-25 | M8 | 1.25 | 25 | 6.5 | 6 | 4 | 6.3 | 5.16 | CAD | Cart |
| SDSS-M8-30 | M8 | 1.25 | 30 | 6.5 | 6 | 4 | 7.9 | 7.22 | CAD | Cart |
| SDSS-M8-35 | M8 | 1.25 | 35 | 6.5 | 6 | 4 | 9.5 | 7.22 | CAD | Cart |
| SDSS-M8-40 | M8 | 1.25 | 40 | 6.5 | 6 | 4 | 11.1 | 7.22 | CAD | Cart |
| SDSS-M8-45 | M8 | 1.25 | 45 | 6.5 | 6 | 4 | 12.7 | 7.74 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDSS | |
|---|---|
| Main Body | Equivalent to SUS304 |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.



/4556_1.jpg?upd=20260820154911&awscf_publishdate=2026-10-27 9:31)

/4556_1.jpg?upd=20260820154918&awscf_publishdate=2026-10-27 9:31)
/4556_1.jpg?upd=20260820154913&awscf_publishdate=2026-10-27 9:31)