• Set Collars

NSCSS-4-8-S

Set Collar - Split-type

Unit : mm

Part Number d B D F M Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCSS-4-8-S 4 8 15 4.5 M3 6 17.45 CAD Cart

●Hex socket head cap screw is provided.

Dimension Drawing

NSCSS-SSet Collar - Split-type寸法図

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCSS-S
Main body SUS304
Hex Socket
Head Cap Screw
SUSXM7

Characteristics

  • Split-type set collar.
  • As the axial hole part can be completely split, so mounting and removing can be performed easily. Moreover this does not scratch the shaft.
  • Optimal for use with machines and devices that are difficult to disassemble.

Related Services

Product List