• Special Screws
  • Socket Head Cap Screws

Clamping Bolt - Flat Ball - with Reversal Prevention Mechanism

SCBS-FB

  • Fixing/Positioning

Hints for Correctly Using NBK Products

The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.


Dimension Drawing

SCBS-FBClamping Bolts - Flat Ball - with Reversal Prevention Mechanism寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
M16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D d L1 L2 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SCBS-M4-10-FB M4 0.7 10 7 2.5 2 4 2.1 3 1.5 10.10 CAD Cart
SCBS-M4-12-FB M4 0.7 12 7 2.5 2 4 2.1 3 1.7 10.10 CAD Cart
SCBS-M4-16-FB M4 0.7 16 7 2.5 2 4 2.1 3 1.9 10.10 CAD Cart
SCBS-M4-20-FB M4 0.7 20 7 2.5 2 4 2.1 3 2.2 10.10 CAD Cart
SCBS-M4-25-FB M4 0.7 25 7 2.5 2 4 2.1 3 2.5 10.10 CAD Cart
SCBS-M5-12-FB M5 0.8 12 8.5 3 2.5 5 2.4 4 2.9 11.14 CAD Cart
SCBS-M5-16-FB M5 0.8 16 8.5 3 2.5 5 2.4 4 3.4 11.14 CAD Cart
SCBS-M5-20-FB M5 0.8 20 8.5 3 2.5 5 2.4 4 3.9 11.14 CAD Cart
SCBS-M5-25-FB M5 0.8 25 8.5 3 2.5 5 2.4 4 4.4 11.14 CAD Cart
SCBS-M5-30-FB M5 0.8 30 8.5 3 2.5 5 2.4 4 5 11.14 CAD Cart
SCBS-M6-16-FB M6 1 16 10 4 3.2 6 3 5 5.6 7.94 CAD Cart
SCBS-M6-20-FB M6 1 20 10 4 3.2 6 3 5 6.5 7.94 CAD Cart
SCBS-M6-25-FB M6 1 25 10 4 3.2 6 3 5 7.6 7.94 CAD Cart
SCBS-M6-30-FB M6 1 30 10 4 3.2 6 3 5 8.7 7.94 CAD Cart
SCBS-M6-40-FB M6 1 40 10 4 3.2 6 3 5 11 7.94 CAD Cart
SCBS-M8-20-FB M8 1.25 20 13 5.5 4.5 8 3.5 6 13.5 8.74 CAD Cart
SCBS-M8-30-FB M8 1.25 30 13 5.5 4.5 8 3.5 6 17.5 8.74 CAD Cart
SCBS-M8-35-FB M8 1.25 35 13 5.5 4.5 8 3.5 6 19 8.74 CAD Cart
SCBS-M8-40-FB M8 1.25 40 13 5.5 4.5 8 3.5 6 21.5 8.74 CAD Cart
SCBS-M8-50-FB M8 1.25 50 13 5.5 4.5 8 3.5 6 25 8.74 CAD Cart
SCBS-M10-25-FB M10 1.5 25 16 7 6 10 4.5 8 26 12.38 CAD Cart
SCBS-M10-30-FB M10 1.5 30 16 7 6 10 4.5 8 29 12.38 CAD Cart
SCBS-M10-40-FB M10 1.5 40 16 7 6 10 4.5 8 34 12.52 CAD Cart
SCBS-M10-50-FB M10 1.5 50 16 7 6 10 4.5 8 39 12.65 CAD Cart
SCBS-M10-60-FB M10 1.5 60 16 7 6 10 4.5 8 47 12.65 CAD Cart
SCBS-M12-30-FB M12 1.75 30 18 8.5 7.2 12 5 10 40 18.11 CAD Cart
SCBS-M12-50-FB M12 1.75 50 18 8.5 7.2 12 5 10 56 18.11 CAD Cart
SCBS-M12-80-FB M12 1.75 80 18 8.5 7.2 12 5 10 83 19.61 CAD Cart
SCBS-M16-40-FB M16 2 40 24 12 10.7 16 6 14 91 32.49 CAD Cart
SCBS-M16-60-FB M16 2 60 24 12 10.7 16 6 14 122 33.18 CAD Cart
SCBS-M16-80-FB M16 2 80 24 12 10.7 16 6 14 154 35.23 CAD Cart
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
SCBS-FB
Made of Stainless Steel
Thread
Part
SUSXM7
Ball SUS440C
(hardness: 55-60 HRC)
Temper Color (Brown)

Characteristics

  • All sizes are standardized with full thread.
  • The ball rotates flexibly . The reversal prevention mechanism always ensures secure clamping on the flat plane on the ball.
  • We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please feel free to contact our customer service.

Product List

Click here to see Socket Head Cap Screws

Click here to see Special Screws

Most Read